Mitsubishi Electric - Magnetic Contactors

MS-T Series


MS-T contactors

MS-T Series contactors - 9-105A (AC-3)

Exceed your expectations

Down-sizing
MS-T series provide industries smallest general purpose Magnetic Contactor in its class (e.g. 10A frame model is over 16% smaller as compared to its class in MS-N series). This allows customers to more easily down-size their boards than ever before.

Standardization
New integrated terminal covers (for 10A to 50A frame) - a terminal cover is included as standard part in contactor
Reduce coil inventory by up to 50% (for 10A to 35A frame) - the 14 types of operation coil ratings available with the MS-N Series have been halved to 8 types with that increasing the applicable voltage range. Therefore, customers can reduce their inventory

Safety and Quality
Terminal cover with finger protection function (for 10A to 50A frame)
A light touch (for all framesize) - MS-T Series' auxiliary contacts can operate with load as light as 20V 3mA making it suitable for direct control/operation from a PLC output.

Global Standards
Compiles with main International Standards : IEC, JIS, EN, TUV, GB, UL, CE, CCC

Index



1. Non-Reversing Contactors - Direct On Line (DOL)

1.1. AC coils


(back to index)

AC coils
Rating 4kW
5.5HP
9A
5.5kW
7.5HP
12A
7.5kW
10HP
18A
11kW
15HP
23A
15kW
20HP
30A
15kW
20HP
32A
18.5kW
25HP
40A
22kW
30HP
48A
30kW
40HP
65A
45kW
60HP
85A
55kW
75HP
105A
Auxiliary contacts
1NO 1NC 1NO+1NC 2NO 1NO+1NC 2NO 2NO+2NC 2NO+2NC 2NO+2NC 2NO+2NC 2NO+2NC 2NO+2NC 2NO+2NC
24Vac S-T10 AC24V S-T10 AC24V(1b) S-T12 AC24V S-T12 AC24V(2a) S-T20 AC24V S-T20 AC24V(2a) S-T21 AC24V S-T25 AC24V S-T32 AC24V S-T35 AC24V S-T50 AC24V S-T65 AC24V S-T80 AC24V S-T100 AC24V
48Vac S-T10 AC48V S-T10 AC48V(1b) S-T12 AC48V S-T12 AC48V(2a) S-T20 AC48V S-T20 AC48V(2a) S-T21 AC48V S-T25 AC48V S-T32 AC48V S-T35 AC48V S-T50 AC48V S-T65 AC48V S-T80 AC48V S-T100 AC48V
100Vac S-T10 AC100V S-T10 AC100V(1b) S-T12 AC100V S-T12 AC100V(2a) S-T20 AC100V S-T20 AC100V(2a) S-T21 AC100V S-T25 AC100V S-T32 AC100V S-T35 AC100V S-T50 AC100V S-T65 AC100V S-T80 AC100V S-T100 AC100V
200Vac S-T10 AC200V S-T10 AC200V(1b) S-T12 AC200V S-T12 AC200V(2a) S-T20 AC200V S-T20 AC200V(2a) S-T21 AC200V S-T25 AC200V S-T32 AC200V S-T35 AC200V S-T50 AC200V S-T65 AC200V S-T80 AC200V S-T100 AC200V
300Vac S-T10 AC300V S-T10 AC300V(1b) S-T12 AC300V S-T12 AC300V(2a) S-T20 AC300V S-T20 AC300V(2a) S-T21 AC300V S-T25 AC300V S-T32 AC300V S-T35 AC300V S-T50 AC300V S-T65 AC300V S-T80 AC300V S-T100 AC300V
400Vac S-T10 AC400V S-T10 AC400V(1b) S-T12 AC400V S-T12 AC400V(2a) S-T20 AC400V S-T20 AC400V(2a) S-T21 AC400V S-T25 AC400V S-T32 AC400V S-T35 AC400V S-T50 AC400V S-T65 AC400V S-T80 AC400V S-T100 AC400V
500Vac S-T10 AC500V S-T10 AC500V(1b) S-T12 AC500V S-T12 AC500V(2a) S-T20 AC500V S-T20 AC500V(2a) S-T21 AC500V S-T25 AC500V S-T32 AC500V S-T35 AC500V S-T50 AC500V S-T65 AC500V S-T80 AC500V S-T100 AC500V


1.2. DC coils


(back to index)

DC coils
Rating 5.5kW
7.5HP
12A
7.5kW
10HP
18A
11kW
15HP
23A
15kW
20HP
32A
18.5kW
25HP
40A
22kW
30HP
48A
30kW
40HP
65A
45kW
60HP
85A
55kW
75HP
105A
Auxiliary contacts
Auxiliary contacts 1NO+1NC 2NO 1NO+1NC 2NO 2NO+2NC 2NO+2NC 2NO+2NC 2NO+2NC 2NO+2NC 2NO+2NC 2NO+2NC
12Vdc SD-T12 DC12V SD-T12 DC12V(2a) SD-T20 DC12V SD-T20 DC12V(2a) SD-T21 DC12V SD-T32 DC12V SD-T35 DC12V SD-T50 DC12V SD-T65 DC12V SD-T80 DC12V SD-T100 DC12V
24Vdc SD-T12 DC24V SD-T12 DC24V(2a) SD-T20 DC24V SD-T20 DC24V(2a) SD-T21 DC24V SD-T32 DC24V SD-T35 DC24V SD-T50 DC24V SD-T65 DC24V SD-T80 DC24V SD-T100 DC24V
48Vdc SD-T12 DC48V SD-T12 DC48V(2a) SD-T20 DC48V SD-T20 DC48V(2a) SD-T21 DC48V SD-T32 DC48V SD-T35 DC48V SD-T50 DC48V SD-T65 DC48V SD-T80 DC48V SD-T100 DC48V
100Vdc SD-T12 DC100V SD-T12 DC100V(2a) SD-T20 DC100V SD-T20 DC100V(2a) SD-T21 DC100V SD-T32 DC100V SD-T35 DC100V SD-T50 DC100V SD-T65 DC100V SD-T80 DC100V SD-T100 DC100V
110Vdc SD-T12 DC110V SD-T12 DC110V(2a) SD-T20 DC110V SD-T20 DC110V(2a) SD-T21 DC110V SD-T32 DC110V SD-T35 DC110V SD-T50 DC110V SD-T65 DC110V SD-T80 DC110V SD-T100 DC110V
125Vdc SD-T12 DC125V SD-T12 DC125V(2a) SD-T20 DC125V SD-T20 DC125V(2a) SD-T21 DC125V SD-T32 DC125V SD-T35 DC125V SD-T50 DC125V SD-T65 DC125V SD-T80 DC125V SD-T100 DC125V
200Vdc SD-T12 DC200V SD-T12 DC200V(2a) SD-T20 DC200V SD-T20 DC200V(2a) SD-T21 DC200V SD-T32 DC200V SD-T35 DC200V SD-T50 DC200V SD-T65 DC200V SD-T80 DC200V SD-T100 DC200V
220Vdc SD-T12 DC220V SD-T12 DC220V(2a) SD-T20 DC220V SD-T20 DC220V(2a) SD-T21 DC220V SD-T32 DC220V SD-T35 DC220V SD-T50 DC220V SD-T65 DC220V SD-T80 DC220V SD-T100 DC220V

Contactors options

The above AC and DC contactors are available with a combination of:
  • lug connection ("BC" suffix, fast-wiring terminals)
  • finger protection cover ("CW" suffix).
  • pre-assembled surge absorber ("SA" suffix). These surge absorber are also available as separate components (see here)


2. Optional parts and Accessories for contactors

2.1 Auxiliary contact blocks


(back to index)

Applicable for
AC operated coils
S-T10 / S-T12 / S-T20 / S-T21 / S-T25 / S-T32 / S-T35 / S-T50
Applicable for
DC operated coils
SD-T12 / SD-T20 / SD-T21 / SD-T32 / SD-T35 / SD-T50
Mounting Front clip-on Side clip-on
Function Twin contact
(built-in 4-pole)
Twin contact
(built-in 2 pole)
Twin contact
(built-in 2 pole)
Contact
arrangement
4NO 2NO+2NC 3NO+1NC 2NO 1NO+1NC 2NC 1NO+1NC
UT-AX4 4a UT-AX4 2a2b UT-AX4 3a1b UT-AX2 2a UT-AX2 1a1b UT-AX2 2b UT-AX11 1a1b


2.2 Mechanical interlocks


(back to index)

Mounting Side clip-on
Specification / Function Combining it with two single Magnetic Contactors configures the reversing type. ML11 is the electrical interlock 2b contact built-in type.
Applicable for
AC operated coils
S-T10 to S-T20
Applicable for
DC operated coils
SD-T12 to SD-T20
UT-ML11 UT-ML20


2.3 Main circuit Surge Absorbers unit


(back to index)

Mounting Mounting on head
Specification / Function C+R delta connection
Applicable for
AC operated coils
S-T10 to S-T20 S-T21 to S-T32
Applicable for
DC operated coils
SD-T12 to SD-T20 SD-T21 to SD-T32
UT-SA3320 UT-SA3332


2.4 Main circuit conductor kit


(back to index)

Specification / Function Conductor unit used for reversible connection
(6 conductors/set)
Applicable for
AC operated coils
S-T10 S-T12, S-T20 S-T21, S-T25
Applicable for
DC operated coils
SD-T12, SD-T20 SD-T21, SD-T25
UT-SD10 UT-SD20 UT-SD25


2.5. Operational coil surge absorber unit


(back to index)

Applicable for
AC operated coils
S-T10, S-T12, S-T20, S-T21, S-T25, S-T32, S-T35, S-T50
Applicable for
DC operated coils
SD-T12, SD-T20, SD-T21, SD-T32, SD-T35, SD-T50
Specification / Function With varistor With varistor + indicating LED With CR With varistor + CR
Control voltage 24Vac 48Vac 200Vac 400Vac 200Vac 200Vdc 200vac 48Vac 200Vac
UT-SA21 AC24V UT-SA21 AC48V UT-SA21 AC200V UT-SA21 AC400V UT-SA22 AC200V UT-SA13 DC200V UT-SA23 AC200V UT-SA25 AC48V UT-SA25 AC200V


2.6. DC/AC interface unit for coil


(back to index)

Mounting Top mounting
Applicable for
AC operated coils
S-T10, S-T12, S-T20, S-T21, S-T25, S-T32, S-T35, S-T50
Specification / Function No-contact output
(Triac output)
Contact output
(Relay output)
Terminal Lugs Lugs
UT-SY21 UT-SY21BC UT-SY22 UT-SY22BC


3. Documentation


(back to index)