Mitsubishi Electric
GT2712-STWD-K
Advanced Graphic Operation Programmable Terminal (GOT / PT) touchscreen HMI bundle with GTW3 softw. + USB cable - ATEX - Mitsubishi Electric (GOT2000 series GT27) - 12.1" 800x600pixels (SVGA) TFT 65536 (65k) color display with LED backlight / Analog resistive film digitizer - White frame - 57MBytes (ROM) memory capacity - with USB type-A (host) connector + USB mini-B (device) connector + 9-pin D-Sub male connector (RS-232) + 9-pin D-Sub female connector (RS-422/RS-485) - with RS-232 + RS-422 + RS-485 + Ethernet + CC-Link communication capability - Supply voltage 24Vdc - Flush mounting - IP67 - equivalent to GT2712STWDK
This product is currently in stock. As availability may change very fast due to demand, please order this product as soon as possible to secure your order availability.
Brand
SKU
GT2712-STWD-K
Online Price
$5,151.00
This product is currently in stock. As availability may change very fast due to demand, please order this product as soon as possible to secure your order availability.
GT2712-STWD-KMitsubishi Electric - GOT2000 series - GT27
Description
Advanced Graphic Operation Programmable Terminal (GOT / PT) touchscreen HMI bundle with GTW3 softw. + USB cable - ATEX - Mitsubishi Electric (GOT2000 series GT27) - 12.1" 800x600pixels (SVGA) TFT 65536 (65k) color display with LED backlight / Analog resistive film digitizer - White frame - 57MBytes (ROM) memory capacity - with USB type-A (host) connector + USB mini-B (device) connector + 9-pin D-Sub male connector (RS-232) + 9-pin D-Sub female connector (RS-422/RS-485) - with RS-232 + RS-422 + RS-485 + Ethernet + CC-Link communication capability - Supply voltage 24Vdc - Flush mounting - IP67 - equivalent to GT2712STWDK
Specifications
Primary brand
Mitsubishi Electric
Main function
HMI / Display unit
Product series / family name
GOT2000 series
Sub-range name
GT27
Functions
Advanced Graphic Operation Programmable Terminal (GOT / PT) touchscreen HMI bundle
Supply voltage (DC)
24Vdc
Display
12.1" 800x600pixels (SVGA) TFT 65536 (65k) color display with LED backlight / Analog resistive film digitizer
Color
White frame
Memory capacity
57MBytes (ROM)
128MBytes (RAM)
128MBytes (RAM)
Connection type
USB type-A (host) connector
USB mini-B (device) connector
9-pin D-Sub male connector (RS-232)
9-pin D-Sub female connector (RS-422/RS-485)
RJ45 port (Ethernet)
USB mini-B (device) connector
9-pin D-Sub male connector (RS-232)
9-pin D-Sub female connector (RS-422/RS-485)
RJ45 port (Ethernet)
Communication protocol
RS-232
RS-422
RS-485
Ethernet
CC-Link
RS-422
RS-485
Ethernet
CC-Link
Mounting mode
Flush
Degree of protection
IP67
Dimensions
W316mm x H246mm x D52mm
12.44" x 9.69" x 2.05"
12.44" x 9.69" x 2.05"
Ambient air temperature for operation
0...+55 °C
Ambient air temperature for storage
-20...+60 °C
Power consumption
18 W
Contents
GTW3 softw.
USB cable
GT11-50BAT Lithium battery
USB cable
GT11-50BAT Lithium battery
Manufacturer product status
Commercialized
Equivalent to
GT2712STWDK
Compliant with standard(s)
CE
ATEX
EAC
cUL
UL
KC
KCs
Class I Division 2
IEC 61131-2
JIS B 3502
ATEX
EAC
cUL
UL
KC
KCs
Class I Division 2
IEC 61131-2
JIS B 3502
Class
ATEX
Benefits
multi-touch gesture and multimedia Video / RGB functions
Electrical durability
60 000 hours
Door cut-out height
8.98" / 228 mm
Door cut-out width
1.89" / 302 mm
Storage type
SD card slot
Humidity
10% to 90% (non-condensing)
Related Documents
Name | Last Update | Language |
---|---|---|
Mitsubishi Electric - GOT2000 HMIs - Catalog.pdf | 19 Jan 2021 | English (US) |
Mitsubishi Electric - FA product - Catalog.pdf | 19 Jan 2021 | English (US) |
Mitsubishi Electric - HMI - GOT2000 series and GOT Simple HMIs - Brochure.pdf | 13 Jul 2022 | English (US) |
Mitsubishi Electric - HMI - GOT2000 series and GOT Simple Brochure.pdf | 03 Aug 2022 | English (US) |