Mitsubishi Electric
GT2710-VTBA-K
Advanced Graphic Operation Programmable Terminal (GOT / PT) touchscreen HMI bundle with GTW3 softw. + USB cable - Mitsubishi Electric (GOT2000 series GT27) - 10.4" 640x480pixels (VGA) TFT 65536 (65k) color display with LED backlight / Analog resistive film digitizer - Black frame - 57MBytes (ROM) memory capacity - with 2 x USB type-A (host) connectors + USB mini-B (device) connector + 9-pin D-Sub male connector (RS-232) + 9-pin D-Sub female connector (RS-422/RS-485) - with RS-232 + RS-422 + RS-485 + Ethernet + CC-Link communication capability - Supply voltage 100Vac-240Vac (120Vac / 208Vac / 220Vac / 230Vac) - Flush mounting - IP67 - equivalent to GT2710VTBAK
This product is currently in stock. As availability may change very fast due to demand, please order this product as soon as possible to secure your order availability.
Brand
SKU
GT2710-VTBA-K
Online Price
$4,649.00
This product is currently in stock. As availability may change very fast due to demand, please order this product as soon as possible to secure your order availability.
GT2710-VTBA-KMitsubishi Electric - GOT2000 series - GT27
Description
Advanced Graphic Operation Programmable Terminal (GOT / PT) touchscreen HMI bundle with GTW3 softw. + USB cable - Mitsubishi Electric (GOT2000 series GT27) - 10.4" 640x480pixels (VGA) TFT 65536 (65k) color display with LED backlight / Analog resistive film digitizer - Black frame - 57MBytes (ROM) memory capacity - with 2 x USB type-A (host) connectors + USB mini-B (device) connector + 9-pin D-Sub male connector (RS-232) + 9-pin D-Sub female connector (RS-422/RS-485) - with RS-232 + RS-422 + RS-485 + Ethernet + CC-Link communication capability - Supply voltage 100Vac-240Vac (120Vac / 208Vac / 220Vac / 230Vac) - Flush mounting - IP67 - equivalent to GT2710VTBAK
Specifications
Primary brand
Mitsubishi Electric
Main function
HMI / Display unit
Product series / family name
GOT2000 series
Sub-range name
GT27
Functions
Advanced Graphic Operation Programmable Terminal (GOT / PT) touchscreen HMI bundle
Supply voltage (AC)
100Vac-240Vac (120Vac / 208Vac / 220Vac / 230Vac)
Display
10.4" 640x480pixels (VGA) TFT 65536 (65k) color display with LED backlight / Analog resistive film digitizer
Color
Black frame
Memory capacity
57MBytes (ROM)
128MBytes (RAM)
128MBytes (RAM)
Connection type
2 x USB type-A (host) connectors
USB mini-B (device) connector
9-pin D-Sub male connector (RS-232)
9-pin D-Sub female connector (RS-422/RS-485)
RJ45 port (Ethernet)
USB mini-B (device) connector
9-pin D-Sub male connector (RS-232)
9-pin D-Sub female connector (RS-422/RS-485)
RJ45 port (Ethernet)
Communication protocol
RS-232
RS-422
RS-485
Ethernet
CC-Link
RS-422
RS-485
Ethernet
CC-Link
Mounting mode
Flush
Degree of protection
IP67
Dimensions
W303mm x H218mm x D52mm
W11.93" x H8.58" x D2.05"
W11.93" x H8.58" x D2.05"
Ambient air temperature for operation
0...+55 °C
Ambient air temperature for storage
-20...+60 °C
Power consumption
17 W
Contents
GTW3 softw.
USB cable
GT11-50BAT Lithium battery
USB cable
GT11-50BAT Lithium battery
Manufacturer product status
Commercialized
Equivalent to
GT2710VTBAK
Compliant with standard(s)
CE
EAC
cUL
UL
KC
IEC 61131-2
JIS B 3502
EAC
cUL
UL
KC
IEC 61131-2
JIS B 3502
Benefits
multi-touch gesture and multimedia Video / RGB functions
Electrical durability
60 000 hours
Door cut-out height
7.87" / 200 mm
Door cut-out width
1.38" / 289 mm
Storage type
SD card slot
Humidity
10% to 90% (non-condensing)
Related Documents
Name | Last Update | Language |
---|---|---|
Mitsubishi Electric - GOT2000 HMIs - Catalog.pdf | 19 Jan 2021 | English (US) |
Mitsubishi Electric - FA product - Catalog.pdf | 19 Jan 2021 | English (US) |
Mitsubishi Electric - HMI - GOT2000 series and GOT Simple HMIs - Brochure.pdf | 13 Jul 2022 | English (US) |
Mitsubishi Electric - HMI - GOT2000 series and GOT Simple Brochure.pdf | 03 Aug 2022 | English (US) |