Mitsubishi Electric
GT2708-STBA-K
Advanced Graphic Operation Programmable Terminal (GOT / PT) touchscreen HMI bundle with GTW3 softw. + USB cable - Mitsubishi Electric (GOT2000 series GT27) - 8.4" 800x600pixels (SVGA) TFT 65536 (65k) color display with LED backlight / Analog resistive film digitizer - Black frame - 57MBytes (ROM) memory capacity - with 2 x USB type-A (host) connectors + USB mini-B (device) connector + 9-pin D-Sub male connector (RS-232) + 9-pin D-Sub female connector (RS-422/RS-485) - with RS-232 + RS-422 + RS-485 + Ethernet + CC-Link communication capability - Supply voltage 100Vac-240Vac (120Vac / 208Vac / 220Vac / 230Vac) - Flush mounting - IP67 - equivalent to GT2708STBAK
Please add this item to cart to request a quote or contact us at [email protected] for product availability.
Brand
SKU
GT2708-STBA-K
Online Price
$3,574.00
Please add this item to cart to request a quote or contact us at [email protected] for product availability.
GT2708-STBA-KMitsubishi Electric - GOT2000 series - GT27
Description
Advanced Graphic Operation Programmable Terminal (GOT / PT) touchscreen HMI bundle with GTW3 softw. + USB cable - Mitsubishi Electric (GOT2000 series GT27) - 8.4" 800x600pixels (SVGA) TFT 65536 (65k) color display with LED backlight / Analog resistive film digitizer - Black frame - 57MBytes (ROM) memory capacity - with 2 x USB type-A (host) connectors + USB mini-B (device) connector + 9-pin D-Sub male connector (RS-232) + 9-pin D-Sub female connector (RS-422/RS-485) - with RS-232 + RS-422 + RS-485 + Ethernet + CC-Link communication capability - Supply voltage 100Vac-240Vac (120Vac / 208Vac / 220Vac / 230Vac) - Flush mounting - IP67 - equivalent to GT2708STBAK
Specifications
Primary brand
Mitsubishi Electric
Main function
HMI / Display unit
Product series / family name
GOT2000 series
Sub-range name
GT27
Functions
Advanced Graphic Operation Programmable Terminal (GOT / PT) touchscreen HMI bundle
Supply voltage (AC)
100Vac-240Vac (120Vac / 208Vac / 220Vac / 230Vac)
Display
8.4" 800x600pixels (SVGA) TFT 65536 (65k) color display with LED backlight / Analog resistive film digitizer
Color
Black frame
Memory capacity
57MBytes (ROM)
128MBytes (RAM)
128MBytes (RAM)
Connection type
2 x USB type-A (host) connectors
USB mini-B (device) connector
9-pin D-Sub male connector (RS-232)
9-pin D-Sub female connector (RS-422/RS-485)
RJ45 port (Ethernet)
USB mini-B (device) connector
9-pin D-Sub male connector (RS-232)
9-pin D-Sub female connector (RS-422/RS-485)
RJ45 port (Ethernet)
Communication protocol
RS-232
RS-422
RS-485
Ethernet
CC-Link
RS-422
RS-485
Ethernet
CC-Link
Mounting mode
Flush
Degree of protection
IP67
Dimensions
W241mm x H194mm x D52mm
W9.49" x H7.64" x D2.05"
W9.49" x H7.64" x D2.05"
Ambient air temperature for operation
0...+55 °C
Ambient air temperature for storage
-20...+60 °C
Power consumption
15 W
Contents
GTW3 softw.
USB cable
GT11-50BAT Lithium battery
USB cable
GT11-50BAT Lithium battery
Manufacturer product status
Commercialized
Equivalent to
GT2708STBAK
Compliant with standard(s)
CE
EAC
cUL
UL
KC
IEC 61131-2
JIS B 3502
EAC
cUL
UL
KC
IEC 61131-2
JIS B 3502
Benefits
multi-touch gesture and multimedia Video / RGB functions
Electrical durability
60 000 hours
Door cut-out height
6.93" / 176 mm
Door cut-out width
8.94" / 227 mm
Storage type
SD card slot
Humidity
10% to 90% (non-condensing)
Related Documents
Name | Last Update | Language |
---|---|---|
Mitsubishi Electric - GOT2000 HMIs - Catalog.pdf | 19 Jan 2021 | English (US) |
Mitsubishi Electric - FA product - Catalog.pdf | 19 Jan 2021 | English (US) |
Mitsubishi Electric - HMI - GOT2000 series and GOT Simple HMIs - Brochure.pdf | 13 Jul 2022 | English (US) |
Mitsubishi Electric - HMI - GOT2000 series and GOT Simple Brochure.pdf | 03 Aug 2022 | English (US) |