Mitsubishi Electric
GT2512F-STNA
High-performance mid-range Graphic Operation Programmable Terminal (GOT / PT) touchscreen HMI - Open frame version - Mitsubishi Electric (GOT2000 series GT25) - 12.1" 800x600pixels (SVGA) TFT 65536 (65k) color display with LED backlight / Analog resistive film digitizer - 32MBytes (ROM) memory capacity - with USB type-A (host) connector + USB mini-B (device) connector + 9-pin D-Sub male connector (RS-232) + 9-pin D-Sub female connector (RS-422/RS-485) - with RS-232 + RS-422 + RS-485 + Ethernet + CC-Link communication capability - Supply voltage 100Vac-240Vac (120Vac / 208Vac / 220Vac / 230Vac) - Flush mounting - IP67 - equivalent to GT2512FSTNA
This product is currently in stock. As availability may change very fast due to demand, please order this product as soon as possible to secure your order availability.
Brand
SKU
GT2512F-STNA
Online Price
$5,329.00
This product is currently in stock. As availability may change very fast due to demand, please order this product as soon as possible to secure your order availability.
GT2512F-STNAMitsubishi Electric - GOT2000 series - GT25
Description
High-performance mid-range Graphic Operation Programmable Terminal (GOT / PT) touchscreen HMI - Open frame version - Mitsubishi Electric (GOT2000 series GT25) - 12.1" 800x600pixels (SVGA) TFT 65536 (65k) color display with LED backlight / Analog resistive film digitizer - 32MBytes (ROM) memory capacity - with USB type-A (host) connector + USB mini-B (device) connector + 9-pin D-Sub male connector (RS-232) + 9-pin D-Sub female connector (RS-422/RS-485) - with RS-232 + RS-422 + RS-485 + Ethernet + CC-Link communication capability - Supply voltage 100Vac-240Vac (120Vac / 208Vac / 220Vac / 230Vac) - Flush mounting - IP67 - equivalent to GT2512FSTNA
Specifications
Primary brand
Mitsubishi Electric
Main function
HMI / Display unit
Product series / family name
GOT2000 series
Sub-range name
GT25
Functions
High-performance mid-range Graphic Operation Programmable Terminal (GOT / PT) touchscreen HMI
Design
Open frame version
Supply voltage (AC)
100Vac-240Vac (120Vac / 208Vac / 220Vac / 230Vac)
Display
12.1" 800x600pixels (SVGA) TFT 65536 (65k) color display with LED backlight / Analog resistive film digitizer
Memory capacity
32MBytes (ROM)
80MBytes (RAM)
80MBytes (RAM)
Connection type
USB type-A (host) connector
USB mini-B (device) connector
9-pin D-Sub male connector (RS-232)
9-pin D-Sub female connector (RS-422/RS-485)
RJ45 port (Ethernet)
USB mini-B (device) connector
9-pin D-Sub male connector (RS-232)
9-pin D-Sub female connector (RS-422/RS-485)
RJ45 port (Ethernet)
Communication protocol
RS-232
RS-422
RS-485
Ethernet
CC-Link
RS-422
RS-485
Ethernet
CC-Link
Mounting mode
Flush
Degree of protection
IP67
Dimensions
W311mm x H237mm x D54mm
W12.24" x H237" x D2.13"
W12.24" x H237" x D2.13"
Ambient air temperature for operation
0...+55 °C
Ambient air temperature for storage
-20...+60 °C
Power consumption
14 W
Contents
GT11-50BAT Lithium battery
Manufacturer product status
Commercialized
Equivalent to
GT2512FSTNA
Compliant with standard(s)
CE
EAC
cUL
UL
KC
IEC 61131-2
JIS B 3502
EAC
cUL
UL
KC
IEC 61131-2
JIS B 3502
Electrical durability
60 000 hours
Door cut-out height
8.43" / 214 mm
Door cut-out width
10.59" / 269 mm
Storage type
SD card slot
Humidity
10% to 90% (non-condensing)
Related Documents
Name | Last Update | Language |
---|---|---|
Mitsubishi Electric - GOT2000 HMIs - Catalog.pdf | 19 Jan 2021 | English (US) |
Mitsubishi Electric - FA product - Catalog.pdf | 19 Jan 2021 | English (US) |
Mitsubishi Electric - HMI - GOT2000 rugged models HMIs - Brochure.pdf | 13 Jul 2022 | English (US) |
Mitsubishi Electric - HMI - GOT2000 series and GOT Simple HMIs - Brochure.pdf | 13 Jul 2022 | English (US) |
Mitsubishi Electric - HMI - GOT2000 wide screen models - Brochure.pdf | 14 Jul 2022 | English (US) |
Mitsubishi Electric - HMI - GOT2000 Rugged Models Brochure.pdf | 03 Aug 2022 | English (US) |
Mitsubishi Electric - HMI - GOT2000 series and GOT Simple Brochure.pdf | 03 Aug 2022 | English (US) |
Mitsubishi Electric - HMI - GOT2000 Wide Screen Models Brochure.pdf | 03 Aug 2022 | English (US) |