Mitsubishi Electric
GT2107-WTSD-K
Compact Graphic Operation Programmable Terminal (GOT / PT) touchscreen HMI bundle with GTW3 softw. + USB cable - Mitsubishi Electric (GOT2000 series GT21 Wide) - Wide-screen 7" 800x480pixels (WVGA) TFT 65536 (65k) color display with LED backlight / Analog resistive film digitizer - Black frame - 15MBytes (ROM) memory capacity - with USB type-A (host) connector + USB mini-B (device) connector + 9-pin D-Sub male connector (RS-232) + 9-pin D-Sub female connector (RS-422/RS-485) - with RS-232 + RS-422 + RS-485 + Ethernet + CC-Link communication capability - Supply voltage 24Vdc - Flush mounting - IP67 - equivalent to GT2107WTSDK
Please add this item to cart to request a quote or contact us at [email protected] for product availability.
Brand
SKU
GT2107-WTSD-K
Online Price
$1,916.00
Please add this item to cart to request a quote or contact us at [email protected] for product availability.
GT2107-WTSD-KMitsubishi Electric - GOT2000 series - GT21 Wide
Description
Compact Graphic Operation Programmable Terminal (GOT / PT) touchscreen HMI bundle with GTW3 softw. + USB cable - Mitsubishi Electric (GOT2000 series GT21 Wide) - Wide-screen 7" 800x480pixels (WVGA) TFT 65536 (65k) color display with LED backlight / Analog resistive film digitizer - Black frame - 15MBytes (ROM) memory capacity - with USB type-A (host) connector + USB mini-B (device) connector + 9-pin D-Sub male connector (RS-232) + 9-pin D-Sub female connector (RS-422/RS-485) - with RS-232 + RS-422 + RS-485 + Ethernet + CC-Link communication capability - Supply voltage 24Vdc - Flush mounting - IP67 - equivalent to GT2107WTSDK
Specifications
Primary brand
Mitsubishi Electric
Main function
HMI / Display unit
Product series / family name
GOT2000 series
Sub-range name
GT21 Wide
Functions
Compact Graphic Operation Programmable Terminal (GOT / PT) touchscreen HMI bundle
Supply voltage (DC)
24Vdc
Display
Wide-screen 7" 800x480pixels (WVGA) TFT 65536 (65k) color display with LED backlight / Analog resistive film digitizer
Color
Black frame
Memory capacity
15MBytes (ROM)
Connection type
USB type-A (host) connector
USB mini-B (device) connector
9-pin D-Sub male connector (RS-232)
9-pin D-Sub female connector (RS-422/RS-485)
RJ45 port (Ethernet)
USB mini-B (device) connector
9-pin D-Sub male connector (RS-232)
9-pin D-Sub female connector (RS-422/RS-485)
RJ45 port (Ethernet)
Communication protocol
RS-232
RS-422
RS-485
Ethernet
CC-Link
RS-422
RS-485
Ethernet
CC-Link
Mounting mode
Flush
Degree of protection
IP67
Dimensions
W189mm x H142mm x D48mm
W7.44" x H5.59" x D1.89"
W7.44" x H5.59" x D1.89"
Ambient air temperature for operation
0...+55 °C
Ambient air temperature for storage
-20...+60 °C
Power consumption
11.3 W
Contents
GTW3 softw.
USB cable
GT11-50BAT Lithium battery
USB cable
GT11-50BAT Lithium battery
Manufacturer product status
Commercialized
Equivalent to
GT2107WTSDK
Compliant with standard(s)
CE
EAC
cUL
UL
KC
IEC 61131-2
JIS B 3502
EAC
cUL
UL
KC
IEC 61131-2
JIS B 3502
Electrical durability
50 000 hours
Door cut-out height
5.26" / 133.5 mm
Door cut-out width
7.11" / 180.5 mm
Storage type
SD card slot
Humidity
10% to 90% (non-condensing)
Related Documents
Name | Last Update | Language |
---|---|---|
Mitsubishi Electric - GOT2000 HMIs - Catalog.pdf | 19 Jan 2021 | English (US) |
Mitsubishi Electric - FA product - Catalog.pdf | 19 Jan 2021 | English (US) |
Mitsubishi Electric - HMI - GOT2000 series and GOT Simple HMIs - Brochure.pdf | 13 Jul 2022 | English (US) |
Mitsubishi Electric - HMI - GOT2000 wide screen models - Brochure.pdf | 14 Jul 2022 | English (US) |
Mitsubishi Electric - HMI - GOT2000 series and GOT Simple Brochure.pdf | 03 Aug 2022 | English (US) |
Mitsubishi Electric - HMI - GOT2000 Wide Screen Models Brochure.pdf | 03 Aug 2022 | English (US) |