Mitsubishi Electric
GT2105-QTBDS-K
Cost-performance Graphic Operation Programmable Terminal (GOT / PT) touchscreen HMI bundle with GTW3 softw. + USB cable - Mitsubishi Electric (GOT2000 series GT21) - 5.7" 320x240pixels (QVGA) TFT color with LED backlight / Analog resistive film digitizer - Black frame - with RS-232 + RS-422 + RS-485 communication capability - Supply voltage 24Vdc - Flush mounting - IP67 - equivalent to GT2105QTBDSK
This product is currently in stock. As availability may change very fast due to demand, please order this product as soon as possible to secure your order availability.
Brand
SKU
GT2105-QTBDS-K
Online Price
$1,916.00
This product is currently in stock. As availability may change very fast due to demand, please order this product as soon as possible to secure your order availability.
GT2105-QTBDS-KMitsubishi Electric - GOT2000 series - GT21
Description
Cost-performance Graphic Operation Programmable Terminal (GOT / PT) touchscreen HMI bundle with GTW3 softw. + USB cable - Mitsubishi Electric (GOT2000 series GT21) - 5.7" 320x240pixels (QVGA) TFT color with LED backlight / Analog resistive film digitizer - Black frame - with RS-232 + RS-422 + RS-485 communication capability - Supply voltage 24Vdc - Flush mounting - IP67 - equivalent to GT2105QTBDSK
Specifications
Primary brand
Mitsubishi Electric
Main function
HMI / Display unit
Product series / family name
GOT2000 series
Sub-range name
GT21
Functions
Cost-performance Graphic Operation Programmable Terminal (GOT / PT) touchscreen HMI bundle
Supply voltage (DC)
24Vdc
Display
5.7" 320x240pixels (QVGA) TFT color with LED backlight / Analog resistive film digitizer
Color
Black frame
Communication protocol
RS-232
RS-422
RS-485
RS-422
RS-485
Mounting mode
Flush
Degree of protection
IP67
Dimensions
W164mm x H135mm x D55mm
W6.46" x H5.32" x D2.17"
W6.46" x H5.32" x D2.17"
Ambient air temperature for operation
0...+55 °C
Ambient air temperature for storage
-20...+60 °C
Power consumption
4.5 W
Contents
GTW3 softw.
USB cable
USB cable
Manufacturer product status
Commercialized
Equivalent to
GT2105QTBDSK
Door cut-out height
4.77" / 121 mm
Door cut-out width
6.03" / 153 mm
Humidity
10% to 90% (non-condensing)
Related Documents
Name | Last Update | Language |
---|---|---|
Mitsubishi Electric - GOT2000 HMIs - Catalog.pdf | 19 Jan 2021 | English (US) |
Mitsubishi Electric - FA product - Catalog.pdf | 19 Jan 2021 | English (US) |
Mitsubishi Electric - HMI - GOT2000 series and GOT Simple HMIs - Brochure.pdf | 13 Jul 2022 | English (US) |
Mitsubishi Electric - HMI - GOT2000 series and GOT Simple Brochure.pdf | 03 Aug 2022 | English (US) |