Mitsubishi Electric
GT2103-PMBLS-K
Compact Graphic Operation Programmable Terminal (GOT / PT) touchscreen HMI bundle with GTW3 softw. + USB cable - Mitsubishi Electric (GOT2000 series GT21) - 3.8" 320x128pixels TFT monochrome with 5-color (white/green/red/orange/pink) LED backlight / Analog resistive film digitizer - Black frame - 3MBytes (ROM) memory capacity - with 9-pin D-Sub female connector (RS-422) - with RS-422 communication capability - Supply voltage 5Vdc - Flush mounting - IP67 - equivalent to GT2103PMBLSK
This product is currently in stock. As availability may change very fast due to demand, please order this product as soon as possible to secure your order availability.
Brand
SKU
GT2103-PMBLS-K
Online Price
$792.00
This product is currently in stock. As availability may change very fast due to demand, please order this product as soon as possible to secure your order availability.
GT2103-PMBLS-KMitsubishi Electric - GOT2000 series - GT21
Description
Compact Graphic Operation Programmable Terminal (GOT / PT) touchscreen HMI bundle with GTW3 softw. + USB cable - Mitsubishi Electric (GOT2000 series GT21) - 3.8" 320x128pixels TFT monochrome with 5-color (white/green/red/orange/pink) LED backlight / Analog resistive film digitizer - Black frame - 3MBytes (ROM) memory capacity - with 9-pin D-Sub female connector (RS-422) - with RS-422 communication capability - Supply voltage 5Vdc - Flush mounting - IP67 - equivalent to GT2103PMBLSK
Specifications
Primary brand
Mitsubishi Electric
Main function
HMI / Display unit
Product series / family name
GOT2000 series
Sub-range name
GT21
Functions
Compact Graphic Operation Programmable Terminal (GOT / PT) touchscreen HMI bundle
Supply voltage (DC)
5Vdc
Display
3.8" 320x128pixels TFT monochrome with 5-color (white/green/red/orange/pink) LED backlight / Analog resistive film digitizer
Color
Black frame
Memory capacity
3MBytes (ROM)
Connection type
9-pin D-Sub female connector (RS-422)
Communication protocol
RS-422
Mounting mode
Flush
Degree of protection
IP67
Dimensions
W113mm x H74mm x D27mm
W4.45" x H2.91" x D1.06"
W4.45" x H2.91" x D1.06"
Ambient air temperature for operation
0...+55 °C
Ambient air temperature for storage
-20...+60 °C
Power consumption
1.1 W
Contents
GTW3 softw.
USB cable
USB cable
Manufacturer product status
Commercialized
Equivalent to
GT2103PMBLSK
Compliant with standard(s)
CE
EAC
cUL
UL
KC
IEC 61131-2
JIS B 3502
EAC
cUL
UL
KC
IEC 61131-2
JIS B 3502
Electrical durability
50 000 hours
Door cut-out height
2.60" / 66 mm
Door cut-out width
4.13" / 105 mm
Storage type
SD card slot
Humidity
10% to 90% (non-condensing)
Related Documents
Name | Last Update | Language |
---|---|---|
Mitsubishi Electric - GOT2000 HMIs - Catalog.pdf | 19 Jan 2021 | English (US) |
Mitsubishi Electric - FA product - Catalog.pdf | 19 Jan 2021 | English (US) |
Mitsubishi Electric - HMI - GOT2000 series and GOT Simple HMIs - Brochure.pdf | 13 Jul 2022 | English (US) |
Mitsubishi Electric - HMI - GOT2000 series and GOT Simple Brochure.pdf | 03 Aug 2022 | English (US) |