Mitsubishi Electric
FX5U-64MR/DS-K
Programmable Logic Controller (PLC) CPU unit with built-in I/Os - starter kit / bundle (1 x CPU (FX5U-64MR/DS) + MELSOFT s/w.) - Mitsubishi Electric (MELSEC iQ-F Series FX5U) - 64I/O [32DI (32 x digital inputs (24Vdc; Sink/Source)) + 32DO (32 x digital outputs (Rly. NO contacts))] - 64KSteps; 128KBytes; flash memory (Program) memory capacity - with screw-clamp term. connections (I.O's) - with RS-485 + Ethernet communication capability - Supply voltage 24Vdc - DIN rail mounting - equivalent to FX5U64MRDSK
This product is currently in stock. As availability may change very fast due to demand, please order this product as soon as possible to secure your order availability.
Brand
SKU
FX5U-64MR/DS-K
Online Price
$1,814.00
This product is currently in stock. As availability may change very fast due to demand, please order this product as soon as possible to secure your order availability.
Mitsubishi Electric - MELSEC iQ-F Series - FX5U - KitFX5U-64MR/DS-K
Description
Programmable Logic Controller (PLC) CPU unit with built-in I/Os - starter kit / bundle (1 x CPU (FX5U-64MR/DS) + MELSOFT s/w.) - Mitsubishi Electric (MELSEC iQ-F Series FX5U) - 64I/O [32DI (32 x digital inputs (24Vdc; Sink/Source)) + 32DO (32 x digital outputs (Rly. NO contacts))] - 64KSteps; 128KBytes; flash memory (Program) memory capacity - with screw-clamp term. connections (I.O's) - with RS-485 + Ethernet communication capability - Supply voltage 24Vdc - DIN rail mounting - equivalent to FX5U64MRDSK
Specifications
Primary brand
Mitsubishi Electric
Main function
CPU unit
Product series / family name
MELSEC iQ-F Series
Sub-range name
FX5U
Functions
Programmable Logic Controller (PLC) CPU unit
I/O control system -- Refresh system
Program execution type -- Stored-program repetitive operation
Program execution type -- standby type
Program execution type -- Initial
Program execution type -- Scan
Program execution type -- fixed-cycle
Program execution type -- Event
I/O control system -- Refresh system
Program execution type -- Stored-program repetitive operation
Program execution type -- standby type
Program execution type -- Initial
Program execution type -- Scan
Program execution type -- fixed-cycle
Program execution type -- Event
Design
built-in I/Os
starter kit / bundle
starter kit / bundle
Supply voltage (DC)
24Vdc
Memory capacity
64KSteps; 128KBytes; flash memory (Program)
1024 points (Timers)
1024 points (Counters)
8000 points (Data registers)
32768 points (File registers)
4GBytes max (SD/SDHC memory card)
120kBytes (Device / label memory)
5MBytes (Data memory / standard ROM)
1024 points (Timers)
1024 points (Counters)
8000 points (Data registers)
32768 points (File registers)
4GBytes max (SD/SDHC memory card)
120kBytes (Device / label memory)
5MBytes (Data memory / standard ROM)
Connection type
screw-clamp term. connections (I.O's)
RJ45 port (Ethernet)
RJ45 port (Ethernet)
Communication protocol
RS-485
Ethernet
Ethernet
Mounting mode
DIN rail
Digital inputs
32 x digital inputs (24Vdc; Sink/Source)
Digital outputs
32 x digital outputs (Rly. NO contacts)
Programming languages
Ladder diagram (LD) / Relay symbol language
Structured Text (ST)
Function Block Diagram (FBD)
function (FUN)
label programming (local/global)
Structured Text (ST)
Function Block Diagram (FBD)
function (FUN)
label programming (local/global)
Processing time
0.034μs / instruction (LD X0) - 0.000034 ms
0.034μs / instruction (MOV D0 D1) - 0.000034 ms
0.034μs / instruction (MOV D0 D1) - 0.000034 ms
Current consumption
900mA / 0.9A
Power consumption
40 W
Contents
1 x CPU (FX5U-64MR/DS)
MELSOFT s/w.
FX5U-64MR/DS
MELSOFT s/w.
FX5U-64MR/DS
Manufacturer product status
Commercialized
Equivalent to
FX5U64MRDSK
Compliant with standard(s)
CE (EMC directive)
CE (LVD - Low Voltage Directive)
cUL
KC
CE (LVD - Low Voltage Directive)
cUL
KC
Refreshing time
(Constant scan) 0.2-2000ms / 0.0002-2 s
(Fixed cycle interrupt) 1-60000ms / 0.001-60 s
(Fixed cycle interrupt) 1-60000ms / 0.001-60 s
Related Documents
Name | Last Update | Language |
---|---|---|
Mitsubishi Electric - FX Family - Catalog.pdf | 02 Mar 2023 | English (US) |
Mitsubishi Electric - MELSEC iQ-F Series - Catalog.pdf | 02 Mar 2023 | English (US) |
Mitsubishi Electric - FA product - Catalog.pdf | 02 Mar 2023 | English (US) |
Mitsubishi Electric - iQ-R and iQ-F motion controllers - Brochure.pdf | 02 Mar 2023 | English (US) |