Mitsubishi Electric
FR-A860-00320-1-N6VSD/VFD - Mitsubishi - FR-A800 series - 3-phase input - 20HP
VSD/VFD - Mitsubishi - FR-A800 series - 3-phase input - 20HP
Variable Speed/Frequency Drive (VSD/VFD) / Inverter with conformal coating + FM term. (PTO output) - Mitsubishi Electric (FREQROL FR-A800 series) - input 600Vac (3-phase/3P) - 20HP - frequency (output) 0.2-590Hz - with Modbus RTU communication capability - IP55 - Chemical resistance (circuit board coating + plated conductors - IEC60721-3-3 3S2 3C2) - equivalent to FRA860003201N6
This product is currently in stock. As availability may change very fast due to demand, please order this product as soon as possible to secure your order availability.
Brand
SKU
FR-A860-00320-1-N6
Online Price
$5,882.00
This product is currently in stock. As availability may change very fast due to demand, please order this product as soon as possible to secure your order availability.
FR-A860-00320-1-N6Mitsubishi Electric - FREQROL FR-A800 series
Description
Variable Speed/Frequency Drive (VSD/VFD) / Inverter with conformal coating + FM term. (PTO output) - Mitsubishi Electric (FREQROL FR-A800 series) - input 600Vac (3-phase/3P) - 20HP - frequency (output) 0.2-590Hz - with Modbus RTU communication capability - IP55 - Chemical resistance (circuit board coating + plated conductors - IEC60721-3-3 3S2 3C2) - equivalent to FRA860003201N6
Specifications
Primary brand
Mitsubishi Electric
Main function
Variable Speed/Frequency Drive (VSD/VFD) / Inverter
Product series / family name
FREQROL FR-A800 series
Network frequency
(output) 0.2-590 Hz
Functions
Variable Speed/Frequency Drive (VSD/VFD) / Inverter
Soft-PWM control
High carrier frequency PWM control
PM sensorless vector control
Maximum and minimum frequency settings
Multi-speed operation
Acceleration/deceleration pattern
Thermal protection
DC injection braking
Starting frequency
JOG operation
Output stop (MRS)
Stall prevention
Regeneration avoidance
Increased magnetic excitation deceleration
Frequency jump
Rotation display
Automatic restart after instantaneous power failure
Electronic bypass sequence
Remote setting
Automatic acceleration/deceleration
Retry function
Carrier frequency selection
Fast-response current limit
Forward/reverse rotation prevention
Operation mode selection
Slip compensation
Droop control
Load torque high-speed frequency control
Speed smoothing control
Traverse
Auto tuning
Applied motor selection
Gain tuning
RS-485 communication
PID control
PID pre-charge function
Easy dancer control
Cooling fan operation selection
Stop selection (deceleration stop/coasting)
Power-failure deceleration stop function
Stop-on-contact control
PLC function
Life diagnosis
Maintenance timer
Current average monitor
Multiple rating
Speed control
Torque control
Position control
Pre-excitation
Torque limit
Test run
24V power supply input for control circuit
Safety stop function
Anti-sway control
Soft-PWM control
High carrier frequency PWM control
PM sensorless vector control
Maximum and minimum frequency settings
Multi-speed operation
Acceleration/deceleration pattern
Thermal protection
DC injection braking
Starting frequency
JOG operation
Output stop (MRS)
Stall prevention
Regeneration avoidance
Increased magnetic excitation deceleration
Frequency jump
Rotation display
Automatic restart after instantaneous power failure
Electronic bypass sequence
Remote setting
Automatic acceleration/deceleration
Retry function
Carrier frequency selection
Fast-response current limit
Forward/reverse rotation prevention
Operation mode selection
Slip compensation
Droop control
Load torque high-speed frequency control
Speed smoothing control
Traverse
Auto tuning
Applied motor selection
Gain tuning
RS-485 communication
PID control
PID pre-charge function
Easy dancer control
Cooling fan operation selection
Stop selection (deceleration stop/coasting)
Power-failure deceleration stop function
Stop-on-contact control
PLC function
Life diagnosis
Maintenance timer
Current average monitor
Multiple rating
Speed control
Torque control
Position control
Pre-excitation
Torque limit
Test run
24V power supply input for control circuit
Safety stop function
Anti-sway control
Design
conformal coating
FM term. (PTO output)
Fan cooling + internal fan
FM term. (PTO output)
Fan cooling + internal fan
Supply voltage (AC)
600Vac
Type of network
3-phase/3P
Rated power (HP)
20HP
Protection functions
Overcurrent trip during acceleration
Overcurrent trip during constant speed
Overcurrent trip during deceleration or stop
Regenerative overvoltage trip during acceleration
Regenerative overvoltage trip during constant speed
Regenerative overvoltage trip during deceleration or stop
Inverter overload trip
Motor overload trip
Heatsink overheat
Stall prevention stop
Upper limit fault detection
Lower limit fault detection
Output side earth (ground) fault overcurrent
Output short-circuit
Output phase loss
Option fault
Communication
Option fault
Parameter storage device fault
PU disconnection
CPU fault
Operation panel power
Supply short circuit/RS-485 terminals power supply short circuit
24Vdcpower fault
Communication fault
Analog input fault
USB communication fault
Safety circuit fault
Opposite rotation
Internal circuit fault
External thermal relay operation (not available in initial status)
Loss of synchronism detection
PTC thermistor operation
Retry count excess
Abnormal output current detection
Brake sequence fault
4mA input fault
Pre-charge fault
PID signal fault
Deceleration fault
Instantaneous power failure
Undervoltage
Input phase loss
Inrush current limit circuit fault
Overspeed occurrence
Abnormal internal temperature
Overcurrent trip during constant speed
Overcurrent trip during deceleration or stop
Regenerative overvoltage trip during acceleration
Regenerative overvoltage trip during constant speed
Regenerative overvoltage trip during deceleration or stop
Inverter overload trip
Motor overload trip
Heatsink overheat
Stall prevention stop
Upper limit fault detection
Lower limit fault detection
Output side earth (ground) fault overcurrent
Output short-circuit
Output phase loss
Option fault
Communication
Option fault
Parameter storage device fault
PU disconnection
CPU fault
Operation panel power
Supply short circuit/RS-485 terminals power supply short circuit
24Vdcpower fault
Communication fault
Analog input fault
USB communication fault
Safety circuit fault
Opposite rotation
Internal circuit fault
External thermal relay operation (not available in initial status)
Loss of synchronism detection
PTC thermistor operation
Retry count excess
Abnormal output current detection
Brake sequence fault
4mA input fault
Pre-charge fault
PID signal fault
Deceleration fault
Instantaneous power failure
Undervoltage
Input phase loss
Inrush current limit circuit fault
Overspeed occurrence
Abnormal internal temperature
Communication protocol
Modbus RTU
Digital inputs
1 x digital input (source/sink) (STF)
1 x digital input (source/sink) (STR)
1 x digital input (source/sink) (STOP)
1 x digital input (source/sink) (RH)
1 x digital input (source/sink) (RM)
1 x digital input (source/sink) (RL)
1 x digital input (source/sink) (JOG)
1 x digital input (source/sink) (RT)
1 x digital input (source/sink) (MRS)
1 x digital input (source/sink) (RES)
1 x digital input (source/sink) (AU)
1 x digital input (source/sink) (CS)
1 x digital input (SS1 safe stop channel 1)
1 x digital input (SS1 safe stop channel 2)
1 x digital input (source/sink) (STR)
1 x digital input (source/sink) (STOP)
1 x digital input (source/sink) (RH)
1 x digital input (source/sink) (RM)
1 x digital input (source/sink) (RL)
1 x digital input (source/sink) (JOG)
1 x digital input (source/sink) (RT)
1 x digital input (source/sink) (MRS)
1 x digital input (source/sink) (RES)
1 x digital input (source/sink) (AU)
1 x digital input (source/sink) (CS)
1 x digital input (SS1 safe stop channel 1)
1 x digital input (SS1 safe stop channel 2)
Digital outputs
1 x digital output (SPDT (Single Pole Double Throw contact A1/B1/C1) (programmable)
1 x digital output (SPDT Single Pole Double Throw contact A2/B2/C2) (programmable)
1 x digital output (sink/source open collector transistor) (RUN; programmable)
1 x digital output (sink/source open collector transistor) (SU; programmable)
1 x digital output (sink/source open collector transistor) (IPF; programmable)
1 x digital output (sink/source open collector transistor) (OL; programmable)
1 x digital output (sink/source open collector transistor) (FU; programmable)
1 x digital output (PTO Pulse Train Output) (Frequency meter indicator)
1 x digital output (programmable) (SO - Safety Monitor Output)
1 x digital output (SPDT Single Pole Double Throw contact A2/B2/C2) (programmable)
1 x digital output (sink/source open collector transistor) (RUN; programmable)
1 x digital output (sink/source open collector transistor) (SU; programmable)
1 x digital output (sink/source open collector transistor) (IPF; programmable)
1 x digital output (sink/source open collector transistor) (OL; programmable)
1 x digital output (sink/source open collector transistor) (FU; programmable)
1 x digital output (PTO Pulse Train Output) (Frequency meter indicator)
1 x digital output (programmable) (SO - Safety Monitor Output)
Analog inputs
1 x analog input (0-5Vdc / 0-10Vdc / 0-20mA)
1 x analog input (0-5Vdc / 0-10Vdc)
1 x analog input (0-5Vdc / 0-10Vdc / 4-20mA)
1 x analog input (0-5Vdc / 0-10Vdc)
1 x analog input (0-5Vdc / 0-10Vdc / 4-20mA)
Analog outputs
1 x analog output (0-10Vdc) (signal output)
Degree of protection
IP55
Chemical resistance
Chemical resistance (circuit board coating + plated conductors - IEC60721-3-3 3S2 3C2)
Application type
Transfer
Lift
Food Packaging
Machine tool
Press
Printing
Winding/unwinding
Lift
Food Packaging
Machine tool
Press
Printing
Winding/unwinding
Order code / Manufacturer SKU
FR-A860-00320-1-N6
Manufacturer product status
Commercialized
Equivalent to
FRA860003201N6
Compliant with standard(s)
IEC60721-3-3 (3S2; 3C2)
Related Documents
Name | Last Update | Language |
---|---|---|
Mitsubishi Electric - Factory Automation (FA) - FREQROL - FR-A800 Series - Catalog.pdf | 13 Jan 2023 | English (US) |
Mitsubishi Electric - FR-A800 Inverters Brochure.pdf | 03 Aug 2022 | English (US) |